MITSUBISHI ELECTRIC Changes for the Better
Germany

Teaching Box for CR751 Controller (standard type)

FA-Robot: Teachingbox

TypeLCD
Display Size (Inch)8 LINES, 24 CHAR  
TouchscreenNO
Cable Length (m)7
Controller TypeCR751

Product Dimensions & Weight

Depth (mm)105,5
Weight (kg)1,7
Width (mm)195,2
Height (mm)291,9

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)520
Steel (g)0
Glass (g)0
Other plastic (g)52
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B