MITSUBISHI ELECTRIC Changes for the Better
Germany

Force Sensor Set 1000N incl. Interface unit (2F-DQ561) for FR Series

FA-Robot: Other Option

TypeFORCE SENSOR

Product Dimensions & Weight

Width (mm)90
Height (mm)40
Depth (mm)90
Weight (kg)0,58

Product Packaging

Cardboard (g)1000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,05
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO