MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot; RH-6CRH-D; 4-axis; +/- 0,02mm; 6kg; 700/200mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-CRH SERIES
TypeSCARA
Payload (kg)6
Installation MethodFLOOR
Speed (mm/s)7800
Repeatability (mm)0,02
Cycle Time (s)0,43
Max. Reach Radius (mm)700
Operating Range J1 (deg)264
Operating Range J2 (deg)300
Operating Range J4 (deg)720
Z Axis Stroke (mm)200
Environment specificationSTANDARD
Controller TypeCR800-CHD
Protection ClassIP20
Power Supply 1 Phase (VAC)200-230
Power Consumption (VA)500

Product Dimensions & Weight

Width (mm)169
Height (mm)559
Depth (mm)888
Weight (kg)18

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)9420
Other paper (g)0
Aluminum (g)0
Steel (g)20
Styrofoam (g)0
Other plastic (g)451,17
Wood (g)0
Glass (g)0
Others (g)20

Environmental

Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091