RH-3CRH4018-D-S15

Material number 500837
Industrial Robot; RH-3CRH-D; 4-axis; +/- 0,01mm; 3kg; 400/180mm; incl. CR800

FA-Robot: Robotsystem

SeriesRH-CRH SERIES
Payload (kg)3
Cycle Time (s)0,44
Repeatability (mm)0,01
Operating Range J1 (deg)264
Controller TypeCR800-CHD
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)400
Operating Range J4 (deg)720
Operating Range J2 (deg)282
TypeSCARA
Z Axis Stroke (mm)180
Environment specificationSTANDARD
Speed (mm/s)7.200
Power Supply (VAC)1PHASE 200-230V

Product Dimensions & Weight

Depth (mm)580
Weight (kg)14
Width (mm)140
Height (mm)511,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)20
Styrofoam (g)0
Cardboard (g)9.410
Steel (g)20
Glass (g)0
Other plastic (g)451,17
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 119313-12-1, 120-12-7, 12060-00-3, 127-19-5, 1303-86-2, 13560-89-9, 541-02-6, 556-67-2, 71868-10-5, 79-94-7, 80-05-7, 80-43-3, 110-80-5, 7439-92-1
Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091