MITSUBISHI ELECTRIC Changes for the Better

RV-7FLM-1Q1-S15

Material number 255612
Industrial Robot RV-7F-Q 6-axis; +/- 0,02mm; 7kg; 908mm; IP67; incl. CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)162
SeriesRV-F SERIES
Cycle Time (s)0,35
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationOIL MIST
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)2.000
Max. Reach Radius (mm)907,7
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)10.977
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)762,6
Weight (kg)67
Width (mm)278
Height (mm)939,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.600
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B