MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

RV-7FLM-1D1-S15

Material number 255608
Industrial Robot RV-7F-D 6-axis; +/- 0,02mm; 7kg; 908mm; IP67; incl. CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)162
SeriesRV-F SERIES
Cycle Time (s)0,35
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationOIL MIST
Controller TypeCR751-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)2.000
Max. Reach Radius (mm)907,7
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)10.977
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)762,6
Weight (kg)67
Width (mm)278
Height (mm)939,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.600
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 117-81-7, 556-67-2, 7439-92-1
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B