MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-7F-D 6-axis; +/- 0.06mm; 7kg; 1503mm; IP67;CR750;cable down

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,63
Repeatability (mm)0,06
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationOIL MIST
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)3.000
Max. Reach Radius (mm)1.503
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)15.300
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1.278
Weight (kg)130
Width (mm)347
Height (mm)1.152

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34.000
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)39.700
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B