MITSUBISHI ELECTRIC Changes for the Better

RV-7FLLM-1D1-SE1502

Material number 286463
Industrial Robot RV-7F-D 6-axis; +/- 0,02mm; 7kg; 1503mm; Food Spez.;CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,63
Repeatability (mm)0,06
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationOIL MIST
Controller TypeCR751-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)3.000
Max. Reach Radius (mm)1.503
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)15.300
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1.278
Weight (kg)130
Width (mm)347
Height (mm)1.152

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34.000
Steel (g)70
Glass (g)0
Other plastic (g)1.080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B