MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-7F-D 6-axis; +/- 0.06mm; 7kg; 1503mm; IP67; incl. CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,63
Repeatability (mm)0,06
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationOIL MIST
Controller TypeCR751-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP67
Power Consumption (VA)3000
Max. Reach Radius (mm)1503
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)15300
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1278
Weight (kg)148
Width (mm)347
Height (mm)1152

Conformity

UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B