MITSUBISHI ELECTRIC Changes for the Better

RV-7F-D1-SH1501

Material number 276605
Industrial Robot RV-7F-D-SH1501 6-axis; +/-0.02mm; 7kg; 713mm;IP40;incl.CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)156
SeriesRV-F SERIES
Cycle Time (s)0,32
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationSTANDARD
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)2.000
Max. Reach Radius (mm)713,4
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)11.064
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)662,6
Weight (kg)65
Width (mm)278
Height (mm)844,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.600
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B