MITSUBISHI ELECTRIC Changes for the Better

RV-7F-D1-S15

Material number 255273
Industrial Robot RV-7F-D 6-axis; +/- 0,02mm; 7kg; 713mm; IP40; incl. CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)156
SeriesRV-F SERIES
Cycle Time (s)0,32
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)7
Environment specificationSTANDARD
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)2.000
Max. Reach Radius (mm)713,4
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)11.064
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)662,6
Weight (kg)65
Width (mm)278
Height (mm)844,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B