RV-4F-D1-S15

Material number 255265
Industrial Robot RV-4F-D 6-axis; +/- 0,02mm; 4kg; 515mm; IP40; incl. CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)161
SeriesRV-F SERIES
Cycle Time (s)0,36
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)4
Environment specificationSTANDARD
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)1.000
Max. Reach Radius (mm)515
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)9.027
Operating Range J6 (deg)720
Power Supply (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)543
Weight (kg)39
Width (mm)241
Height (mm)690

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.600
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 110-71-4, 117-81-7, 556-67-2
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B