MITSUBISHI ELECTRIC Changes for the Better

RV-2FLB-Q1-S15

Material number 286656
Industrial Robot RV-2FL-Q 6-axis; +/- 0,02mm; 2kg; 649mm; IP30; incl. CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,6
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)2
Environment specificationSTANDARD
Controller TypeCR750-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP30
Power Consumption (VA)500
Max. Reach Radius (mm)649
Operating Range J4 (deg)160
Operating Range J2 (deg)237
Speed (mm/s)4.206
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)560
Weight (kg)21
Width (mm)185
Height (mm)703

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.676
Steel (g)70
Glass (g)0
Other plastic (g)1.378
Wood (g)26.500
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number117-81-7, 110-71-4, 1303-86-2, 1317-36-8, 556-67-2, 7439-92-1
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B