MITSUBISHI ELECTRIC Changes for the Better

Industrial Robot RV-2FL-Q 6-axis; +/- 0,02mm; 2kg;649mm;IP30;incl.CR751;no brake

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,6
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)2
Environment specificationSTANDARD
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP30
Power Consumption (VA)500
Max. Reach Radius (mm)649
Operating Range J4 (deg)160
Operating Range J2 (deg)240
Speed (mm/s)4.206
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)560
Weight (kg)21
Width (mm)185
Height (mm)703

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)17.600
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B