MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-2F-Q 6-axis; +/- 0,02mm; 2kg;504mm;IP30; incl.CR751;no brake

FA-Robot: Robotsystem

Operating Range J3 (deg)160
SeriesRV-F SERIES
Cycle Time (s)0,6
Repeatability (mm)0,02
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)2
Environment specificationSTANDARD
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP30
Power Consumption (VA)500
Max. Reach Radius (mm)504
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)4995
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)180-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)495
Weight (kg)19
Width (mm)185
Height (mm)623

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)300
Styrofoam (g)0
Cardboard (g)7900
Steel (g)10
Glass (g)0
Other plastic (g)42,22
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number556-67-2, 7439-92-1, 1317-36-8, 1303-86-2, 117-81-7, 110-71-4
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B