MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RV-13F-D 6-axis; +/- 0.05mm; 13kg; 1388mm; Clean type; CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,68
Repeatability (mm)0,05
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)13
Environment specificationCLEAN
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassISO3
Power Consumption (VA)3000
Max. Reach Radius (mm)1388
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)9700
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply 1 Phase (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1028
Weight (kg)130
Width (mm)347
Height (mm)1152

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26900
Steel (g)70
Glass (g)0
Other plastic (g)1080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B