MITSUBISHI ELECTRIC Changes for the Better

RV-13FC-D1-S15

Material number 292986
Industrial Robot RV-13F-D 6-axis; +/- 0.05mm; 13kg; 1094mm; Clean type; CR750

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,53
Repeatability (mm)0,05
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)13
Environment specificationCLEAN
Controller TypeCR750-D
Installation MethodFLOOR, CEILING, WALL
Protection ClassISO3
Power Consumption (VA)3.000
Max. Reach Radius (mm)1.094
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)10.450
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1.088
Weight (kg)120
Width (mm)347
Height (mm)997

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26.900
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B