RV-13F-1Q1-S15

Material number 268499
Industrial Robot RV-13F-Q 6-axis; +/- 0.05mm; 13kg; 1094mm; IP40; incl. CR751

FA-Robot: Robotsystem

Operating Range J3 (deg)167,5
SeriesRV-F SERIES
Cycle Time (s)0,53
Repeatability (mm)0,05
Operating Range J1 (deg)480
TypeVERTICAL
Payload (kg)13
Environment specificationSTANDARD
Controller TypeCR751-Q
Installation MethodFLOOR, CEILING, WALL
Protection ClassIP40
Power Consumption (VA)3.000
Max. Reach Radius (mm)1.094
Operating Range J4 (deg)400
Operating Range J2 (deg)240
Speed (mm/s)10.450
Power Supply 3 Phase (VAC)180-253
Operating Range J6 (deg)720
Power Supply (VAC)207-253
Operating Range J5 (deg)240

Product Dimensions & Weight

Depth (mm)1.088
Weight (kg)138
Width (mm)347
Height (mm)997

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26.900
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 7439-92-1, 556-67-2, 1303-86-2, 110-71-4
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B