MITSUBISHI ELECTRIC Changes for the Better

RH-6FH3520M-1D1-SE1502

Material number 287991
Industrial Robot RH-6FH-D 4-axis; +/- 0,01mm; 6kg;350/200mm; Food spec; CR751

FA-Robot: Robotsystem

SeriesRH-F SERIES
Payload (kg)6
Cycle Time (s)0,29
Repeatability (mm)0,01
Operating Range J1 (deg)340
Controller TypeCR751-D
Installation MethodFLOOR
Protection ClassIP65
Power Consumption (VA)1.000
Max. Reach Radius (mm)350
Operating Range J4 (deg)720
Operating Range J2 (deg)290
TypeSCARA
Z Axis Stroke (mm)200
Environment specificationOIL MIST
Speed (mm/s)6.900
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)575
Weight (kg)36
Width (mm)268
Height (mm)798

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26.900
Steel (g)70
Glass (g)0
Other plastic (g)1.080
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B