Series | RH-F SERIES |
---|---|
Payload (kg) | 6 |
Cycle Time (s) | 0,29 |
Repeatability (mm) | 0,01 |
Operating Range J1 (deg) | 340 |
Controller Type | CR751-Q |
Installation Method | FLOOR |
Protection Class | IP20 |
Power Consumption (VA) | 1000 |
Max. Reach Radius (mm) | 350 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 290 |
Type | SCARA |
Z Axis Stroke (mm) | 200 |
Environment specification | STANDARD |
Speed (mm/s) | 6900 |
Power Supply 1 Phase (VAC) | 180-253 |
Depth (mm) | 575 |
---|---|
Weight (kg) | 49 |
Width (mm) | 220 |
Height (mm) | 798 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 26900 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1092,22 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 117-81-7, 7439-92-1, 556-67-2, 1317-36-8, 1303-86-2, 110-71-4, 101-14-4 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | 9 |
WEEE | B2B |