MITSUBISHI ELECTRIC Changes for the Better

RH-3FH5515-1Q1-S15 Robot SET 3

Material number 295457
RH-3FH5515-1Q1-S15 SET 3 (R57TB, TB-50, 1F-VD02E-01)

FA-Robot: Robotsystem

SeriesRH-F SERIES
Payload (kg)3
Cycle Time (s)0,51
Repeatability (mm)0,012
Operating Range J1 (deg)340
Controller TypeCR751-Q
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)550
Operating Range J4 (deg)720
Operating Range J2 (deg)290
TypeSCARA
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Speed (mm/s)8.300
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)765
Weight (kg)32
Width (mm)174
Height (mm)773

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B