MITSUBISHI ELECTRIC Changes for the Better

RH-3FH5515-1D1-S15

Material number 250393
Industrial Robot RH-3FH-D 4-axis; +/- 0,02mm; 3kg; 550/150mm; incl. CR751

FA-Robot: Robotsystem

SeriesRH-F SERIES
Payload (kg)3
Cycle Time (s)0,51
Repeatability (mm)0,012
Operating Range J1 (deg)340
Controller TypeCR751-D
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)550
Operating Range J4 (deg)720
Operating Range J2 (deg)290
TypeSCARA
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Speed (mm/s)8.300
Power Supply (VAC)180-253

Product Dimensions & Weight

Depth (mm)765
Weight (kg)32
Width (mm)174
Height (mm)773

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26.900
Steel (g)70
Glass (g)0
Other plastic (g)1.092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 101-14-4, 110-71-4, 117-81-7, 556-67-2
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B