MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RH-3FH-D 4-axis; +/- 0,01mm; 3kg; 350/150mm; incl. CR750

FA-Robot: Robotsystem

SeriesRH-F SERIES
Payload (kg)3
Cycle Time (s)0,41
Repeatability (mm)0,01
Operating Range J1 (deg)340
Controller TypeCR750-D
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)350
Operating Range J4 (deg)720
Operating Range J2 (deg)290
TypeSCARA
Z Axis Stroke (mm)150
Environment specificationSTANDARD
Speed (mm/s)6800
Power Supply 1 Phase (VAC)180-253

Product Dimensions & Weight

Depth (mm)565
Weight (kg)29
Width (mm)174
Height (mm)773

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)26900
Steel (g)70
Glass (g)0
Other plastic (g)1092,22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number101-14-4, 110-71-4, 117-81-7, 556-67-2, 7439-92-1
RoHS ComplianceNOT IN SCOPE
Dangerous Goods Class9
WEEEB2B