RH-3CH4018-1D1-S15

Material number 305138
Industrial Robot RH-3CH-D 4-axis; +/- 0,01mm; 3kg; 400/180mm; incl. CR751

FA-Robot: Robotsystem

Cycle Time (s)0,44
Repeatability (mm)0,01
Operating Range J1 (deg)264
Controller TypeCR751-D
Installation MethodFLOOR
Protection ClassIP20
Power Consumption (VA)500
Max. Reach Radius (mm)400
Operating Range J4 (deg)720
Operating Range J2 (deg)282
SeriesRH-CH
TypeSCARA
Payload (kg)3
Z Axis Stroke (mm)180
Environment specificationSTANDARD
Speed (mm/s)7.200
Inertia4
Power Supply (VAC)200-253

Product Dimensions & Weight

Depth (mm)580
Weight (kg)14
Width (mm)130
Height (mm)511,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)20
Styrofoam (g)0
Cardboard (g)9.410
Steel (g)20
Glass (g)0
Other plastic (g)451,17
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 117-81-7, 110-71-4, 556-67-2, 7439-92-1
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B