MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Robot RH-12FH-Q 4-axis; +/- 0,015mm; 12kg; 850/450mm; incl. CR750

FA-Robot: Robotsystem

SeriesRH-F SERIES
TypeSCARA
Payload (kg)12
Installation MethodFLOOR
Speed (mm/s)11350
Repeatability (mm)0,015
Cycle Time (s)0,3
Max. Reach Radius (mm)850
Operating Range J1 (deg)340
Operating Range J2 (deg)306
Operating Range J4 (deg)720
Z Axis Stroke (mm)450
Environment specificationOIL MIST
Controller TypeCR750-Q
Protection ClassIP54
Power Supply 1 Phase (VAC)207-253
Power Supply 3 Phase (VAC)180-253
Power Consumption (VA)1500

Product Dimensions & Weight

Width (mm)242
Height (mm)1080
Depth (mm)1120
Weight (kg)69

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34000
Other paper (g)120
Aluminum (g)0
Steel (g)70
Styrofoam (g)0
Other plastic (g)1092,22
Wood (g)0
Glass (g)0
Others (g)500

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 7439-92-1, 556-67-2, 1317-36-8, 117-81-7, 110-71-4, 101-14-4
Dangerous Goods Class9
RoHS ComplianceNOT IN SCOPE
WEEEB2B