Cycle Time (s) | 0,3 |
---|---|
Repeatability (mm) | 0,012 |
Operating Range J1 (deg) | 340 |
Controller Type | CR750-D |
Installation Method | FLOOR |
Protection Class | IP65 |
Power Consumption (VA) | 1.500 |
Max. Reach Radius (mm) | 550 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 290 |
Series | RH-F SERIES |
Type | SCARA |
Payload (kg) | 12 |
Z Axis Stroke (mm) | 450 |
Speed (mm/s) | 11.435 |
Power Supply 3 Phase (VAC) | 180-253 |
Environment specification | OIL MIST |
Power Supply 1 Phase (VAC) | 207-253 |
Depth (mm) | 820 |
---|---|
Weight (kg) | 65 |
Width (mm) | 242 |
Height (mm) | 1.080 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 34.000 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1.080 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | 9 |
WEEE | B2B |