MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

RD-1F800-D1-HD-S17

Material number 340338
Industrial Robot RD-1F800-D Delta Robot; max. 3kg; 800mm; incl. CR750, HD Ver.

FA-Robot: Robotsystem

SeriesRD-F SERIES
TypeDELTA
Payload (kg)3
Max. Reach Radius (mm)800(X,Y) X 250(Z)
Z Axis Stroke (mm)250
Environment specificationCLEAN
Controller TypeCR750-D
Cycle Time (s)MAX. 200
Repeatability (mm)0,1(X,Y), 0,3(Z)
Installation MethodCEILING
Protection ClassIP69K
Power Consumption (VA)2.000
Power Supply 3 Phase (VAC)180-253
Power Supply (VAC)207-253

Conformity

CECOMPLIANT

Environmental

Dangerous Goods Class9
WEEEB2B