MITSUBISHI ELECTRIC Changes for the Better

RD-1F1300-D1-HD-S15

Material number 340336
Industrial Robot RD-1F1300-D Delta Robot; max. 3kg; 1300mm; incl. CR750, HD Ver.

FA-Robot: Robotsystem

SeriesRD-F SERIES
TypeDELTA
Payload (kg)3
Max. Reach Radius (mm)1300(X,Y) X 250(Z)
Z Axis Stroke (mm)250
Environment specificationCLEAN
Controller TypeCR750-D
Cycle Time (s)MAX. 150
Repeatability (mm)0,2(X,Y), 0,3(Z)
Installation MethodCEILING
Protection ClassIP69K
Power Consumption (VA)2.000
Power Supply 3 Phase (VAC)180-253
Power Supply (VAC)207-253

Conformity

CECOMPLIANT

Environmental

Dangerous Goods Class9
WEEEB2B