MITSUBISHI ELECTRIC Changes for the Better
Germany

Multi-Measuring Instrument; EcoMonitorLight

FA-MMI: Energy Measuring Unit

SeriesEMU4 SERIES
TypeENERGY MEASURING UNIT
Voltage Circuit 1-Phase 2P (V)110/220/440
Voltage Circuit 3-Phase 3P (V)110/220/440
Voltage Circuit 1-Phase 3P (V)110
Voltage Circuit 3-Phase 4P (V)63,5/110 - 277/480
Current Circuit (A)1/5
Display TypeLCD
Frequency Range (Hz)50/60
CommunicationMODBUS RTU
Display2 LINES
ExpandableYES(CHECK COMPATIBLE PRODUCTS)
Min. Ambient Temperature (°C)-5
Max. Ambient Temperature (°C)55

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACNON-COMPLIANT

Product Packaging

Cardboard (g)57
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO