MITSUBISHI ELECTRIC Changes for the Better

DSN630-SW 3P 630A

Material number 204787
Switch disconnector 3pole. In max = 630A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Frame Size630
Rated Current (A)630
Current TypeAC/DC
Number of Poles3
Rated Voltage (V)690

Product Dimensions & Weight

Depth (mm)155
Weight (kg)8,5
Width (mm)210
Height (mm)275

Conformity

CECOMPLIANT
Shipping ApprovalsBV
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)421
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO