MITSUBISHI ELECTRIC Changes for the Better
Germany

Switch disconnector 3pole. In max = 400A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Frame Size400
Rated Current (A)400
Current TypeAC/DC
Number of Poles3
Rated Voltage (V)690

Product Dimensions & Weight

Depth (mm)155
Weight (kg)5,7
Width (mm)140
Height (mm)257

Conformity

CECOMPLIANT
Shipping ApprovalsBV, CCS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)421
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO