MITSUBISHI ELECTRIC Changes for the Better
Germany

Switch disconnector 4pole. In max = 1000A

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - ISOLATION SWITCH
TypeDISCONNECTOR
Frame Size1000
Rated Current (A)1000
Current TypeAC/DC
Number of Poles4
Rated Voltage (V)690

Product Dimensions & Weight

Depth (mm)190
Weight (kg)30,2
Width (mm)280
Height (mm)406

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)2790
Steel (g)11
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO