MITSUBISHI ELECTRIC Changes for the Better

MSPD-T2-280/3

Material number 720342
Surge protection device; Three phase supply / 3+0 connection (TN-C)

FA-MDRC: SPD

SeriesMODULAR DIN RAIL COMPONENTS
TypeSPD
Rated Voltage (V)240
Current TypeAC
Number of Poles3
Protection ClassCLASS T2
Compliant with Standard(s)EN 61643-11, IEC 61643-11

Product Dimensions & Weight

Depth (mm)85
Weight (kg)0,31
Width (mm)52,5
Height (mm)67

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)17,75

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO