MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

MSPD-T12-350N/PE

Material number 720339
Surge protection device; Insert for SPRT12-350 N-PE

FA-MDRC: SPD

SeriesMODULAR DIN RAIL COMPONENTS
TypeSPD
Rated Voltage (V)240
Current TypeAC
Protection ClassCLASS T1/T2
Compliant with Standard(s)EN 61643-11, IEC 61643-11

Product Dimensions & Weight

Depth (mm)35,5
Weight (kg)0,21
Width (mm)44,8
Height (mm)56,1

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO