MITSUBISHI ELECTRIC Changes for the Better

MSPD-T12-350/3+NPE-AX

Material number 720337
Surge protection device; Combined class 1/2 tested SPD, SPR

FA-MDRC: SPD

SeriesMODULAR DIN RAIL COMPONENTS
TypeSPD
Rated Voltage (V)240
Current TypeAC
Number of Poles3+N
Protection ClassCLASS T1/T2
Compliant with Standard(s)EN 61643-11, IEC 61643-11

Product Dimensions & Weight

Depth (mm)142,4
Weight (kg)1,24
Width (mm)95,2
Height (mm)71,2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO