MITSUBISHI ELECTRIC Changes for the Better

RCD-25/2/300mA - A

Material number 719906
2-pole; 1N RCCB; 25A; 300mA; Type A

FA-MDRC: RCD

SeriesMODULAR DIN RAIL COMPONENTS
TypeRCCB
Rated Current (A)25
Rated Voltage (V)230
Current TypeAC
Number of Poles2
Cycles with Rated Current4.000
Cycles without Rated Current20.000
Rated Current Sensibility (mA)300
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)IEC/EN 61008

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)13
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)7

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO