MITSUBISHI ELECTRIC Changes for the Better

RCD-100/4/100mA - A

Material number 719927
4-pole; 3N RCCB; 100A; 100mA; Type A

FA-MDRC: RCD

SeriesMODULAR DIN RAIL COMPONENTS
TypeRCCB
Rated Current (A)100
Rated Voltage (V)230/400
Current TypeAC
Number of Poles4
Cycles with Rated Current4.000
Cycles without Rated Current20.000
Rated Current Sensibility (mA)100
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)IEC/EN 61008

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,392
Width (mm)70
Height (mm)76

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)22,5

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO