MITSUBISHI ELECTRIC Changes for the Better

RCBO-D13/1N/30mA-A

Material number 719952
1N RCBO; B-curve; 13A; 30mA; Type A

FA-MDRC: RCBO

SeriesMODULAR DIN RAIL COMPONENTS
TypeRCBO
Rated Current (A)13
Rated Voltage (V)240
Current TypeAC
Number of Poles1+N
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC/EN 60947-2: 15, IEC/EN 61009: 10
Cycles with Rated Current4.000
Cycles without Rated Current10.000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)EC/EN 61009, EN 45545-2, IEC 61373, IEC/EN 60479-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,195
Width (mm)35
Height (mm)75

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)14

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO