MITSUBISHI ELECTRIC Changes for the Better
Germany

40A; 3-pole; D-curve MCB; Icu = 10kA EN60898 = 20kA EN60947-2; Pack Qty:1/40

FA-MDRC: MCB-T

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCBT (D-CURVE)
Rated Current (A)40
Number of Poles3
Instantaneous TrippingTYPE D
Breaking Capacity (kA)IEC 60898: 10KA, IEC 60947-2: 15KA