MCBT-C32/4

Material number 721253
32A; 4-pole; C-curve MCB; Icu = 10kA EN60898 = 20kA EN60947-2

FA-MDRC: MCB-T

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCBT (C-CURVE)
Rated Current (A)32
Number of Poles4
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,48
Width (mm)72
Height (mm)75,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO