Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MCB (D-CURVE) |
Rated Current (A) | 63 |
Number of Poles | 4 |
Instantaneous Tripping | TYPE D |
Breaking Capacity (kA) | IEC 60898: 10KA, IEC 60947-2: 15KA |
Compliant with Standard(s) | CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |