Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MCB (D-CURVE) |
Rated Current (A) | 63 |
Number of Poles | 1 |
Instantaneous Tripping | TYPE D |
Breaking Capacity at 415V (kA) | IEC 60898: 10KA, IEC 60947-2: 15KA |
Compliant with Standard(s) | CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2 |
Depth (mm) | 80 |
---|---|
Weight (kg) | 0,122 |
Width (mm) | 17,7 |
Height (mm) | 75,5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 3,83 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |