MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

MCB-D40/4

Material number 719901
40A; 4-pole; D-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (D-CURVE)
Rated Current (A)40
Number of Poles4
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 15KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,467
Width (mm)72
Height (mm)75,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)15,33

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO