MITSUBISHI ELECTRIC Changes for the Better

MCB-D40/3

Material number 719869
40A; 3-pole; D-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (D-CURVE)
Rated Current (A)40
Number of Poles3
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 15KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,35
Width (mm)54
Height (mm)75,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO