MITSUBISHI ELECTRIC Changes for the Better

MCB-C25/4

Material number 719799
25A; 4 pole; C-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2; Pack Qty:3/30

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (C-CURVE)
Rated Current (A)25
Rated Voltage (V)400
Current TypeAC
Number of Poles4
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO