DCMCB-C40

Material number 720601
40A; 1-pole DC MCB; C-curve; Icu = 10kA IEC947-2; 220V DC

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeDC MCBS
Rated Current (A)40
Rated Voltage (V)250
Current TypeDC
Number of Poles1
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60947-2: 10KA
Compliant with Standard(s)IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)3,83

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO