Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | DC MCBS |
Rated Voltage (V) | 250 |
Current Type | DC |
Number of Poles | 2 |
Instantaneous Tripping | TYPE C |
Breaking Capacity (kA) | IEC 60947-2: 10KA |
Rated Current (A) | 32 |
Compliant with Standard(s) | IEC/EN 60947-2 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |