HMCB-C100/1

Material number 720448
100A; 1-pole MCB; C-curve Icu=20kA

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)100
Rated Voltage (V)230
Current TypeAC
Number of Poles1
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60947-2: 20KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,229
Width (mm)27
Height (mm)75

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)5,25

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO