MITSUBISHI ELECTRIC Changes for the Better
Germany

80A; 4-pole MCB; B-curve Icu=25kA; Pack Qty:3

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Voltage (V)400
Current TypeAC
Instantaneous TrippingTYPE B
Breaking Capacity (kA)IEC 60947-2: 20KA
Rated Current (A)80
Number of Poles4
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO