HMCB-B125/2

Material number 720503
125A; 2-pole MCB; B-curve Icu=15kA

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)125
Rated Voltage (V)400
Current TypeAC
Number of Poles2
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)IEC 60947-2: 15KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)75
Weight (kg)0,439
Width (mm)54
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)63

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO